(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

CC for Centering + Chamfering (CC-6-60)

CC for Centering + Chamfering CC-6-60
  • Volume Discount

Center chamfering cutter used in a large variety of different applications.

[Features]
· As the outer diameter and shank have the same diameter, interference with the workpiece can be avoided.
· Used in a large variety of different applications.

PDF

Part Number

Configured Part Number is shown.

CC-6-60

 
Part Number
CC-6-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Blade diameter (D)
(mm)
Shank diameter (d) Blade length ℓ Overall Length L tip angle
(°)
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal66129060

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Cast Iron / Aluminum Peripheral Blade Y/N Available Tool Material Type Cobalt HSS
Coating Y/N NA Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CC-6-60 in the CC for Centering + Chamfering series.

Products like this...

Part Number
CC-12-120
CC-12-60
CC-12-90
CC-6-90
CC-8-120
CC-8-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Blade diameter (D)
(mm)
Shank diameter (d) Blade length ℓ Overall Length L tip angle
(°)
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Chamfering/Horizontal / Hole Chamfer / V Groove121225120120
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Chamfering/Horizontal / Hole Chamfer12122512060
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Chamfering/Horizontal / Hole Chamfer / V Groove12122512090
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Chamfering/Horizontal / Hole Chamfer / V Groove66129090
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Chamfering/Horizontal / Hole Chamfer / V Groove8815100120
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Chamfering/Horizontal / Hole Chamfer881510060

Additional Products in this Category

Tech Support