(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAGCCC SA Coated Carbide for Center Chamfering

SAGCCC SA Coated Carbide for Center Chamfering
  • Volume Discount

Center chamfering cutter with TiAlN coating. Double angle adopted for the chamfer part.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAGCCC-3-60
SAGCCC-3-90
SAGCCC-3-120
SAGCCC-4-60
SAGCCC-4-90
SAGCCC-4-120
SAGCCC-5-60
SAGCCC-5-90
SAGCCC-5-120
SAGCCC-6-60
SAGCCC-6-90
SAGCCC-6-120
SAGCCC-8-60
SAGCCC-8-90
SAGCCC-8-120
SAGCCC-10-60
SAGCCC-10-90
SAGCCC-10-120
SAGCCC-12-60
SAGCCC-12-90
SAGCCC-12-120
SAGCCC-16-60
SAGCCC-16-90
SAGCCC-16-120
SAGCCC-20-60
SAGCCC-20-90
SAGCCC-20-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Blade diameter (D)
(mm)
Shank diameter (d) Tip diameter D Blade length ℓ Overall Length L tip angle
(°)
Tip angle length øA Length
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal360.6650602.250.17
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove360.6650901.370.17
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove36-6501200.87-
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal460.88606030.23
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove460.8860901.830.23
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove46-8601201.16-
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal5611060603.750.29
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove5611060902.290.29
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove56-10601201.44-
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal661.21560604.50.35
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove661.21560902.750.35
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove66-15601201.73-
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal881.62070606.010.46
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove881.62070903.660.46
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove88-20701202.31-
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal101022590607.510.58
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove101022590904.580.58
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove1010-25901202.89-
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal12122.43090609.010.69
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove12122.43090905.490.69
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove1212-30901203.46-
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal16163.2401406012.010.92
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove16163.240140907.320.92
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove1616-401401204.62-
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal20204451606015.011.15
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove2020445160909.151.15
1 Piece(s)Available

9 Days or more

Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove2020-451601205.77-

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum Peripheral Blade Y/N Available Tool Material Type Carbide
Coating Y/N Available Coating Type TiAlN

Additional Products in this Category

Tech Support