(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GCCC for Carbide Center Chamfering

GCCC for Carbide Center Chamfering
  • Volume Discount

[Features]
· Melding the design concepts of endmills and drills, it is available for a wide range of applications.
· Double angle adopted for the chamfer part.
· Provides a clean finish with fewer burrs.

PDF

Part Number

Configured Part Number is shown.

GCCC-10-60

 
Part Number
GCCC-10-60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal Blade diameter (D)(mm) 10 work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum
Peripheral Blade Y/N Available Tool Material Type Carbide Coating Y/N NA
Coating Type Non-Coated Shank diameter (d) 10 Tip diameter D 2
Blade length ℓ 25 Overall Length L 90 tip angle(°) 60
Tip angle length 7.51 øA Length 0.58

Please check the type/dimensions/specifications of the part GCCC-10-60 in the GCCC for Carbide Center Chamfering series.

Additional Products in this Category

Tech Support