(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S Coated Corner Rounding Cutter S-CRC

S Coated Corner Rounding Cutter S-CRC
  • Volume Discount

Cutter dedicated to round chamfering with TiCN coating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-CRC-R0.5
S-CRC-R0.75
S-CRC-R1
S-CRC-R1.5
S-CRC-R2
S-CRC-R2.5
S-CRC-R3
S-CRC-R3.5
S-CRC-R4
S-CRC-R4.5
S-CRC-R5
S-CRC-R5.5
S-CRC-R6
S-CRC-R6.5
S-CRC-R7
S-CRC-R7.5
S-CRC-R8
S-CRC-R8.5
S-CRC-R9
S-CRC-R9.5
S-CRC-R10.5
S-CRC-R11.5
S-CRC-R12
S-CRC-R12.5
S-CRC-R13
S-CRC-R13.5
S-CRC-R14.5
S-CRC-R15
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(mm)
R Size (R)
(mm)
Shank diameter (d) Tip diameter D Tip core thickness Blade length ℓ Overall Length L Groove Length L
1 Piece(s)Available

8 Days or more

90.51063.60.5557.5
1 Piece(s)Available

10 Days or more

9.50.751063.60.75557.75
1 Piece(s)Available

8 Days or more

1011063.615510
1 Piece(s)Available

10 Days or more

111.51063.61.55510.5
1 Piece(s)Available

8 Days or more

1221263.626012
1 Piece(s)Available

8 Days or more

132.51263.62.56012.5
1 Piece(s)Available

10 Days or more

1431263.636013
1 Piece(s)Available

10 Days or more

153.51263.63.56513.5
1 Piece(s)Available

10 Days or more

1641263.646514
1 Piece(s)Available

10 Days or more

184.51674.24.57014.5
1 Piece(s)Available

10 Days or more

1951674.257017
1 Piece(s)Available

10 Days or more

215.51684.85.57517.5
1 Piece(s)Available

8 Days or more

2261684.867518
1 Piece(s)Available

10 Days or more

236.51684.86.57518.5
1 Piece(s)Available

10 Days or more

2471684.877519
1 Piece(s)Available

10 Days or more

267.52095.47.58520.5
1 Piece(s)Available

9 Days or more

2782095.488521
1 Piece(s)Available

10 Days or more

288.52095.48.58521.5
1 Piece(s)Available

10 Days or more

2992095.498522
1 Piece(s)Available

10 Days or more

319.5251069.59525.5
1 Piece(s)Available

10 Days or more

3410.525116.610.59529.5
1 Piece(s)Available

10 Days or more

3711.525127.211.510030.5
1 Piece(s)Available

10 Days or more

381225127.21210031
1 Piece(s)Available

10 Days or more

3912.532127.212.511031.5
1 Piece(s)Available

10 Days or more

401332127.21311032
1 Piece(s)Available

10 Days or more

4213.532137.813.511532.5
1 Piece(s)Available

10 Days or more

4514.532148.414.511533.5
1 Piece(s)Available

10 Days or more

461532148.41511534

Loading...

  1. 1

Basic Information

Application Round Chamfer work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum Peripheral Blade Y/N NA
Tool Material Type Cobalt HSS Coating Y/N Available Coating Type TiCN

Additional Products in this Category

Tech Support