(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VSR4T Radius 4-Flute (Part Numbers)

VSR4T Radius 4-Flute
  • Volume Discount

Radius end mill. Ideal for corner rounding or finishing base surfaces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VSR4T-8-R0.3
VSR4T-8-R0.5
VSR4T-8-R1
VSR4T-8-R1.5
VSR4T-8-R2
VSR4T-8-R2.5
VSR4T-8-R3
VSR4T-10-R0.3
VSR4T-10-R0.5
VSR4T-10-R1
VSR4T-10-R1.5
VSR4T-10-R2
VSR4T-10-R2.5
VSR4T-10-R3
VSR4T-12-R0.3
VSR4T-12-R0.5
VSR4T-12-R1
VSR4T-12-R1.5
VSR4T-12-R2
VSR4T-12-R2.5
VSR4T-12-R3
VSR4T-12-R4
VSR4T-12-R5
VSR4T-16-R1
VSR4T-16-R2
VSR4T-16-R3
VSR4T-16-R4
VSR4T-16-R5
VSR4T-20-R1
VSR4T-20-R2
VSR4T-20-R3
VSR4T-20-R4
VSR4T-20-R5
VSR4T-20-R6
VSR4T-25-R2
VSR4T-25-R3
VSR4T-25-R4
VSR4T-25-R5
VSR4T-25-R6
VSR4T-25-R8
VSR4T-32-R3
VSR4T-32-R4
VSR4T-32-R5
VSR4T-32-R6
VSR4T-32-R8
VSR4T-32-R10
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (l)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

9 Days or more

80.315658
1 Piece(s)Available

9 Days or more

80.515658
1 Piece(s)Available

8 Days or more

8115658
1 Piece(s)Available

9 Days or more

81.515658
1 Piece(s)Available

8 Days or more

8215658
1 Piece(s)Available

9 Days or more

82.515658
1 Piece(s)Available

9 Days or more

8315658
1 Piece(s)Available

9 Days or more

100.3207510
1 Piece(s)Available

9 Days or more

100.5207510
1 Piece(s)Available

9 Days or more

101207510
1 Piece(s)Available

9 Days or more

101.5207510
1 Piece(s)Available

9 Days or more

102207510
1 Piece(s)Available

9 Days or more

102.5207510
1 Piece(s)Available

9 Days or more

103207510
1 Piece(s)Available

9 Days or more

120.3258512
1 Piece(s)Available

9 Days or more

120.5258512
1 Piece(s)Available

9 Days or more

121258512
1 Piece(s)Available

9 Days or more

121.5258512
1 Piece(s)Available

8 Days or more

122258512
1 Piece(s)Available

8 Days or more

122.5258512
1 Piece(s)Available

9 Days or more

123258512
1 Piece(s)Available

9 Days or more

124258512
1 Piece(s)Available

9 Days or more

125258512
1 Piece(s)Available

9 Days or more

1613510016
1 Piece(s)Available

9 Days or more

1623510016
1 Piece(s)Available

9 Days or more

1633510016
1 Piece(s)Available

8 Days or more

1643510016
1 Piece(s)Available

9 Days or more

1653510016
1 Piece(s)Available

9 Days or more

2014011520
1 Piece(s)Available

9 Days or more

2024011520
1 Piece(s)Available

9 Days or more

2034011520
1 Piece(s)Available

9 Days or more

2044011520
1 Piece(s)Available

9 Days or more

2054011520
1 Piece(s)Available

9 Days or more

2064011520
1 Piece(s)Available

9 Days or more

2524512025
1 Piece(s)Available

9 Days or more

2534512025
1 Piece(s)Available

9 Days or more

2544512025
1 Piece(s)Available

9 Days or more

2554512025
1 Piece(s)Available

9 Days or more

2564512025
1 Piece(s)Available

9 Days or more

2584512025
1 Piece(s)Available

9 Days or more

3235514532
1 Piece(s)Available

9 Days or more

3245514532
1 Piece(s)Available

9 Days or more

3255514532
1 Piece(s)Available

9 Days or more

3265514532
1 Piece(s)Available

9 Days or more

3285514532
1 Piece(s)Available

9 Days or more

32105514532

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Number of flutes(sheet) 4 Tool Material Type Cobalt HSS
Machining Application Plane / Side / Curved surface / Groove / Inclined Cuts Coating Non-Coated Torsion Angle (θ)(°C) Standard torsion (30-40°)

Additional Products in this Category

Tech Support