(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

FFB4TLS 4-Flute Blade Ball Long Shank

FFB4TLS 4-Flute Blade Ball Long Shank
  • Volume Discount

4-flute ball end mill. Capable of high-speed and high-efficiency machining. The long shank allows for machining in deep sections.

PDF

Part Number

Configured Part Number is shown.

Part Number
FFB4TLS-R5
FFB4TLS-R6
FFB4TLS-R8
FFB4TLS-R10
FFB4TLS-R12.5
FFB4TLS-R15
FFB4TLS-R20
FFB4TLS-R25
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter D
(mm)
1 Piece(s)Available

10 Days or more

5151801010
1 Piece(s)Available

10 Days or more

6182001212
1 Piece(s)Available

10 Days or more

8252501616
1 Piece(s)Available

10 Days or more

10303002020
1 Piece(s)Available

10 Days or more

12.5403002525
1 Piece(s)Available

10 Days or more

15453002530
1 Piece(s)Available

10 Days or more

20603503240
1 Piece(s)Available

10 Days or more

25653504250
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter D
(mm)

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum Tool Material Type Cobalt HSS Number of flutes(sheet) 4
Coating Non-Coated Machining Application Curved surface / Side / Engraving / R Groove R Precision(μm) 0~-0.03
With/Without Torsion Available Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support