(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SM Straight Shank for Key Grooves (SM-3P)

SM Straight Shank for Key Grooves SM-3P
  • Volume Discount

Endmill dedicated for key groove machining. The outer diameter tolerance is positive.

PDF

Part Number

Configured Part Number is shown.

SM-3P

 
Part Number
SM-3P
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

35650

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Aluminum Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Groove Coating Non-Coated
Torsion Angle (θ) Weak torsion (15 to 25˚) Base Blade Y/N Available

Please check the type/dimensions/specifications of the part SM-3P in the SM Straight Shank for Key Grooves series.

Products like this...

Part Number
SM-11P
SM-12N
SM-12P
SM-4N
SM-4P
SM-5N
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

11151275
1 Piece(s)Available

10 Days or more

12181275
1 Piece(s)Available

9 Days or more

12181275
1 Piece(s)Available

10 Days or more

46860
1 Piece(s)Available

10 Days or more

46860
1 Piece(s)Available

10 Days or more

58860

Additional Products in this Category

Tech Support