(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ALα Alpha Nick for Aluminum (ALA-6)

ALα Alpha Nick for Aluminum ALA-6
  • Volume Discount

Ideal for roughing aluminum material. Capable of machining grooves up to 1.5D.

[Features]
· Endmill dedicated to machining aluminum sashes.

PDF

Part Number

Configured Part Number is shown.

ALA-6

 
Part Number
ALA-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

6153670

Loading...

  1. 1

Basic Information

work material Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part ALA-6 in the ALα Alpha Nick for Aluminum series.

Products like this...

Part Number
ALA-12
ALA-15
ALA-16
ALA-18
ALA-20
ALA-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1230312110
1 Piece(s)Available

10 Days or more

1540316140
1 Piece(s)Available

10 Days or more

1640316140
1 Piece(s)Available

10 Days or more

1840316140
1 Piece(s)Available

10 Days or more

2045320145
1 Piece(s)Available

10 Days or more

8253880

Additional Products in this Category

Tech Support