(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

αS α Nick Roughing Short Blade (AS-6)

αS α Nick Roughing Short Blade AS-6
  • Volume Discount

A standard pitch type roughing end mill.

PDF

Part Number

Configured Part Number is shown.

AS-6

 
Part Number
AS-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

6124670

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part AS-6 in the αS α Nick Roughing Short Blade series.

Products like this...

Part Number
AS-13
AS-14
AS-15
AS-60
AS-7
AS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

1330412110
1 Piece(s)Available

10 Days or more

1435416135
1 Piece(s)Available

10 Days or more

1540416140
1 Piece(s)Available

10 Days or more

6095642210
1 Piece(s)Available

10 Days or more

7164880
1 Piece(s)Available

10 Days or more

8164880

Additional Products in this Category

Tech Support