(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-αS S-Coated Alpha Nick Short Blade (Part Numbers)

S-αS S-Coated Alpha Nick Short Blade
  • Volume Discount

[Features]
· Standard pitch type roughing endmill with TiCN coating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-AS-5
S-AS-6
S-AS-7
S-AS-8
S-AS-9
S-AS-10
S-AS-11
S-AS-12
S-AS-13
S-AS-14
S-AS-15
S-AS-16
S-AS-17
S-AS-18
S-AS-19
S-AS-20
S-AS-22
S-AS-25
S-AS-28
S-AS-30
S-AS-32
S-AS-35
S-AS-40
S-AS-45
S-AS-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

5104670
1 Piece(s)Available

10 Days or more

6124670
1 Piece(s)Available

10 Days or more

7164880
1 Piece(s)Available

10 Days or more

8164880
1 Piece(s)Available

10 Days or more

92541090
1 Piece(s)Available

10 Days or more

102541090
1 Piece(s)Available

10 Days or more

1130412110
1 Piece(s)Available

10 Days or more

1230412110
1 Piece(s)Available

10 Days or more

1330412110
1 Piece(s)Available

10 Days or more

1435416135
1 Piece(s)Available

10 Days or more

1540416140
1 Piece(s)Available

10 Days or more

1640416140
1 Piece(s)Available

10 Days or more

1740416140
1 Piece(s)Available

10 Days or more

1840416140
1 Piece(s)Available

10 Days or more

1945420145
1 Piece(s)Available

10 Days or more

2045420145
1 Piece(s)Available

10 Days or more

2245420145
1 Piece(s)Available

10 Days or more

2550425150
1 Piece(s)Available

10 Days or more

2855425160
1 Piece(s)Available

10 Days or more

3055425165
1 Piece(s)Available

10 Days or more

3260432175
1 Piece(s)Available

10 Days or more

3560632175
1 Piece(s)Available

10 Days or more

4065632185
1 Piece(s)Available

10 Days or more

4570642190
1 Piece(s)Available

10 Days or more

5080642200

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Additional Products in this Category

Tech Support