(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SSα L S Coated Estech α Nick Long Blade (SSAL-6-30)

SSα L S Coated Estech α Nick Long Blade SSAL-6-30
  • Volume Discount

[Features]
· Semi-fine pitch type roughing endmill with TiCN coating.
· Extended periods of machining with hard-to-cut materials are possible.
· Enables deep engraving, due to the long flute length.

PDF

Part Number

Configured Part Number is shown.

SSAL-6-30

 
Part Number
SSAL-6-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

6304680

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Roughing Tool Material Type Powder high-speed steel
Machining Application Plane / Side / Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Please check the type/dimensions/specifications of the part SSAL-6-30 in the SSα L S Coated Estech α Nick Long Blade series.

Products like this...

Part Number
SSAL-12-55
SSAL-14-55
SSAL-15-75
SSAL-16-75
SSAL-18-75
SSAL-8-35
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1255412110
1 Piece(s)Available

10 Days or more

1455412110
1 Piece(s)Available

10 Days or more

1575416140
1 Piece(s)Available

10 Days or more

1675416140
1 Piece(s)Available

10 Days or more

1875416140
1 Piece(s)Available

10 Days or more

8354890

Additional Products in this Category

Tech Support