(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

SSαM S Coated Estech α Nick Regular Blade

SSαM S Coated Estech α Nick Regular Blade
  • Volume Discount

[Features]
· Semi-fine pitch type roughing endmill with TiCN coating.
· Extended periods of machining with hard-to-cut materials are possible.
· Enables a wide range of machining applications, due to the regular flute length.

PDF

Part Number

Configured Part Number is shown.

SSAM-15

 
Part Number
SSAM-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 15 Blade length (ℓ)(mm) 55 work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium
Blade shape type Roughing Number of flutes(sheet) 4 Tool Material Type Powder high-speed steel
Machining Application Plane / Side / Groove / Inclined Cuts Shank diameter (d)(mm) 16 Coating TiCN
Overall Length (L)(mm) 140 Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Please check the type/dimensions/specifications of the part SSAM-15 in the SSαM S Coated Estech α Nick Regular Blade series.

Additional Products in this Category

Tech Support