(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SS4T S Coated Estech 4-Flute Short

SS4T S Coated Estech 4-Flute Short
  • Volume Discount

[Features]
· 4-flute finishing endmill with TiCN coating.
· High grade powder metallurgy HSS with S-coating.
· Ideal for Finish Machining

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS4T-3
SS4T-3.5
SS4T-4
SS4T-4.5
SS4T-5
SS4T-5.5
SS4T-6
SS4T-6.5
SS4T-7
SS4T-7.5
SS4T-8
SS4T-8.5
SS4T-9
SS4T-9.5
SS4T-10
SS4T-10.5
SS4T-11
SS4T-11.5
SS4T-12
SS4T-12.5
SS4T-13
SS4T-14
SS4T-15
SS4T-16
SS4T-17
SS4T-18
SS4T-19
SS4T-20
SS4T-21
SS4T-22
SS4T-23
SS4T-24
SS4T-25
SS4T-26
SS4T-27
SS4T-28
SS4T-29
SS4T-30
SS4T-31
SS4T-32
SS4T-33
SS4T-34
SS4T-35
SS4T-37
SS4T-38
SS4T-39
SS4T-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

310650
1 Piece(s)Available

10 Days or more

3.512860
1 Piece(s)Available

10 Days or more

412860
1 Piece(s)Available

10 Days or more

4.515860
1 Piece(s)Available

10 Days or more

515860
1 Piece(s)Available

10 Days or more

5.515860
1 Piece(s)Available

10 Days or more

615860
1 Piece(s)Available

10 Days or more

6.5201065
1 Piece(s)Available

10 Days or more

7201065
1 Piece(s)Available

10 Days or more

7.5201065
1 Piece(s)Available

10 Days or more

8201065
1 Piece(s)Available

10 Days or more

8.5251075
1 Piece(s)Available

10 Days or more

9251075
1 Piece(s)Available

10 Days or more

9.5251075
1 Piece(s)Available

9 Days or more

10251075
1 Piece(s)Available

10 Days or more

10.5301285
1 Piece(s)Available

10 Days or more

11301285
1 Piece(s)Available

10 Days or more

11.5301285
1 Piece(s)Available

10 Days or more

12301285
1 Piece(s)Available

10 Days or more

12.5351290
1 Piece(s)Available

10 Days or more

13351290
1 Piece(s)Available

10 Days or more

14351695
1 Piece(s)Available

10 Days or more

154016100
1 Piece(s)Available

10 Days or more

164016100
1 Piece(s)Available

10 Days or more

174020110
1 Piece(s)Available

10 Days or more

184020110
1 Piece(s)Available

10 Days or more

194520115
1 Piece(s)Available

10 Days or more

204520115
1 Piece(s)Available

10 Days or more

214520115
1 Piece(s)Available

10 Days or more

224520115
1 Piece(s)Available

10 Days or more

235025130
1 Piece(s)Available

10 Days or more

245025130
1 Piece(s)Available

10 Days or more

255025130
1 Piece(s)Available

10 Days or more

265025130
1 Piece(s)Available

10 Days or more

275525135
1 Piece(s)Available

10 Days or more

285525135
1 Piece(s)Available

10 Days or more

295525135
1 Piece(s)Available

10 Days or more

305525135
1 Piece(s)Available

10 Days or more

316032145
1 Piece(s)Available

10 Days or more

326032145
1 Piece(s)Available

10 Days or more

336032145
1 Piece(s)Available

10 Days or more

346032145
1 Piece(s)Available

10 Days or more

356032145
1 Piece(s)Available

10 Days or more

376532150
1 Piece(s)Available

10 Days or more

386532150
1 Piece(s)Available

10 Days or more

396532150
1 Piece(s)Available

10 Days or more

406532150

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Powder high-speed steel Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Additional Products in this Category

Tech Support