(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

P-VS3T P Coated 3-Flute Short Blade (Part Numbers)

P-VS3T P Coated 3-Flute Short Blade
  • Volume Discount

[Features]
· A 3-flute end mill for finish machining.
· P coating provides excellent surface flatness and abrasion resistance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-VS3T-8
P-VS3T-16
P-VS3T-18
P-VS3T-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

8201065
1 Piece(s)Available

10 Days or more

164016100
1 Piece(s)Available

10 Days or more

184020110
1 Piece(s)Available

10 Days or more

255025130

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum Blade shape type Square Number of flutes(sheet) 3
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating For General Steels (AlCrN, etc.)
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Additional Products in this Category

Tech Support