(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SS2T S Coated Estech 2-Flute Short

SS2T S Coated Estech 2-Flute Short
  • Volume Discount

2-flute endmill with TiCN coating. Can be used widely for milling of grooves, sides, holes, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS2T-7.4
SS2T-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

7.4151065
1 Piece(s)Available

8 Days or more

204520115

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Powder high-speed steel Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available

Additional Products in this Category

Tech Support