(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long blade for cutting such as deep grooving and wide widths Repolishing is easy
Loading...
Work Material | Cast Iron / Aluminum / Resin / Carbon Steel / Alloy Steel / Tool Steel / Steel Alloy | Flute Shape Type | Square | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS (SKH56) | Processing Applications | Plane / Side / Groove | Coating | Non-Coated |
Helix Angle (θ) | Standard torsion (30-40°) | Base-Blade Availability | Available | Blade diameter tolerance(mm) | 0~+0.03 |
Center Hole | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy