(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HGGVRX HG Coated Carbide High Helix Radius

HGGVRX HG Coated Carbide High Helix Radius
  • Volume Discount

[Features]
· HGGCNX radius type.
· Suitable for corner rounding or cutting curved surfaces.
· High efficiency machining can be achieved due to a larger contact area than with a ball end mill, which increases the pick feed.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HGGVRX-4-R0.5
HGGVRX-4-R1
HGGVRX-5-R0.5
HGGVRX-5-R1
HGGVRX-6-R0.5
HGGVRX-6-R1
HGGVRX-6-R2
HGGVRX-8-R0.5
HGGVRX-8-R1
HGGVRX-8-R2
HGGVRX-10-R0.5
HGGVRX-10-R1
HGGVRX-10-R2
HGGVRX-12-R0.5
HGGVRX-12-R1
HGGVRX-12-R2
HGGVRX-12-R3
HGGVRX-16-R0.5
HGGVRX-16-R1
HGGVRX-16-R2
HGGVRX-16-R3
HGGVRX-20-R0.5
HGGVRX-20-R1
HGGVRX-20-R2
HGGVRX-20-R3
HGGVRX-25-R0.5
HGGVRX-25-R1
HGGVRX-25-R2
HGGVRX-25-R3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Drawing
1 Piece(s)Available

8 Days or more

40.595041
1 Piece(s)Available

8 Days or more

419504-
1 Piece(s)Available

8 Days or more

50.511506-
1 Piece(s)Available

8 Days or more

5111506-
1 Piece(s)Available

8 Days or more

60.513506-
1 Piece(s)Available

8 Days or more

6113506-
1 Piece(s)Available

8 Days or more

6213506-
1 Piece(s)Available

8 Days or more

80.519608-
1 Piece(s)Available

8 Days or more

8119608-
1 Piece(s)Available

8 Days or more

8219608-
1 Piece(s)Available

9 Days or more

100.5227010-
1 Piece(s)Available

8 Days or more

101227010-
1 Piece(s)Available

8 Days or more

102227010-
1 Piece(s)Available

9 Days or more

120.5267512-
1 Piece(s)Available

9 Days or more

121267512-
1 Piece(s)Available

9 Days or more

122267512-
1 Piece(s)Available

9 Days or more

123267512-
1 Piece(s)Available

8 Days or more

160.53510016-
1 Piece(s)Available

9 Days or more

1613510016-
1 Piece(s)Available

8 Days or more

1623510016-
1 Piece(s)Available

8 Days or more

1633510016-
1 Piece(s)Available

9 Days or more

200.54511520-
1 Piece(s)Available

8 Days or more

2014511520-
1 Piece(s)Available

8 Days or more

2024511520-
1 Piece(s)Available

8 Days or more

2034511520-
1 Piece(s)Available

8 Days or more

250.55614025-
1 Piece(s)Available

8 Days or more

2515614025-
1 Piece(s)Available

8 Days or more

2525614025-
1 Piece(s)Available

8 Days or more

2535614025-

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type radius
Machining Application Plane / Side / Curved surface / Groove / Inclined Cuts Coating For General Steels (AlCrN, etc.) Torsion Angle (θ) Powerful Torsion (45°-60°)
R Precision(µm) 0~+0.04

Additional Products in this Category

Tech Support