(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An end mill with excellent rigidity which makes it ideal for groove machining. Side processing is also possible.
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium | Type | High Helical | Coating | TiAlN |
---|---|---|---|---|---|
Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Blade diameter tolerance(mm) | 0~-0.03 |
Please check the type/dimensions/specifications of the part SAGCXF-3 in the SAGCXF SA Coated Carbide for GCX Groove series.
Part Number |
---|
SAGCXF-16 |
SAGCXF-18 |
SAGCXF-20 |
SAGCXF-4 |
SAGCXF-5 |
SAGCXF-6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy