(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Reflective Spatter Sheet Screen for Sparks (Double-Sided Coating Type) (Part Numbers)

Super Reflective Spatter Sheet Screen for Sparks (Double-Sided Coating Type)
  • Volume Discount

[Features]
· The sheet is made of glass fiber with double-sided special silicone coating that has passed the Spatter Sheet Super JIS A 1323 B (No. 05A3881), achieving improved spark resistance and anti-adhesion properties.

Part Number

Configured Part Number is shown.

Part Number
YC-1020S
YC-2020S
YCS-1020S
YCS-2020S
YK-1020S
YK-2020S
YKS-1020S
YKS-2020S
Part NumberMinimum order quantityVolume DiscountDays to Ship Foot shape Details Type Inner frame dimension: horizontal
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Caster TypeStandalone Type1000302-58296000
1 Piece(s)Available

9 Days or more

Caster TypeStandalone Type2000302-58377900
1 Piece(s)Available

9 Days or more

Caster TypeConnection Type1000300-65315800
1 Piece(s)Available

9 Days or more

Caster TypeConnection Type2000300-65498700
1 Piece(s)Available

9 Days or more

Fixed TypeStandalone Type1000302-58455200
1 Piece(s)Available

9 Days or more

Fixed TypeStandalone Type2000302-58537000
1 Piece(s)Available

9 Days or more

Fixed TypeConnection Type1000302-58615000
1 Piece(s)Available

9 Days or more

Fixed TypeConnection Type2000302-58707800

Loading...

  1. 1

Basic Information

Product Type Protective Screen for Sparks Inner frame dimension: height(mm) 2000 Specifications Resin coated pipe frame

Additional Products in this Category

Tech Support