(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Light Shielding Fence (Connected Type) w/ Caster

Welding Light Shielding Fence (Connected Type) w/ Caster
  • Volume Discount

[Features]
· Can be connected and added to welding light shielding barrier (independent type).

Part Number

Configured Part Number is shown.

Part Number
YF1015S-B
YF1015S-DG
YF1015S-GN
YF1015S-Y
YF1515S-B
YF1515S-DG
YF1515S-GN
YF1515S-Y
YF2015S-B
YF2015S-DG
YF2015S-GN
YF2015S-Y
YFAS-B
YFAS-DG
YFAS-GN
YFAS-Y
YFBS-B
YFBS-DG
YFBS-GN
YFBS-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Inner frame dimension: horizontal
(mm)
Inner frame dimension: height
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Blue10001500487-55835200
1 Piece(s)Available

9 Days or more

Dark green10001500487-55915200
1 Piece(s)Available

9 Days or more

Green10001500487-56055200
1 Piece(s)Available

9 Days or more

Yellow10001500487-56565200
1 Piece(s)Available

9 Days or more

Blue15001500487-57456100
1 Piece(s)Available

9 Days or more

Dark green15001500487-57536100
1 Piece(s)Available

9 Days or more

Green15001500487-57616100
1 Piece(s)Available

9 Days or more

Yellow15001500487-58186100
1 Piece(s)Available

9 Days or more

Blue20001500487-59076900
1 Piece(s)Available

9 Days or more

Dark green20001500487-59156900
1 Piece(s)Available

9 Days or more

Green20001500487-59236900
1 Piece(s)Available

9 Days or more

Yellow20001500487-59746900
1 Piece(s)Available

9 Days or more

Blue20002000328-95917900
1 Piece(s)Available

9 Days or more

Dark green20002000255-30157900
1 Piece(s)Available

9 Days or more

Green20002000255-30077900
1 Piece(s)Available

9 Days or more

Yellow20002000255-29907900
1 Piece(s)Available

9 Days or more

Blue10002000328-96055900
1 Piece(s)Available

9 Days or more

Dark green10002000255-30405900
1 Piece(s)Available

9 Days or more

Green10002000255-30315900
1 Piece(s)Available

9 Days or more

Yellow10002000255-30235900

Loading...

  1. 1

Basic Information

Product Type Welding light shielding barrier Foot shape Caster Type Seat thickness(mm) 0.35
Frame Diameter(mm) 28 Caster Diameter(mm) φ50 Specifications Japan Fire Retardant Association Fireproof Performance Test Number Acquired (AT860027) Sheet used. Resin coated pipe frame.

Additional Products in this Category

Tech Support