(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Electric Screwdriver Socket Adapter (Swiveling Type)

Electric Screwdriver Socket Adapter (Swiveling Type)
  • Volume Discount

[Features]
· Can be installed on an electric screwdriver to use manual sockets.
· Swivel type varies 10° to widen the usable range, and can also be used when straight.
· The hexagonal shank (6.35 mm) is press-fit and powerful.
[Applications]
· Construction work, interior work and electric work.

Part Number

Configured Part Number is shown.

Part Number
TEAD-3F
TEAD-4F
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.562252-969632
1 Piece(s)Available

8 Days or more

12.766252-971863

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Shaft Dimensions(mm) 6.35

Additional Products in this Category

Tech Support