(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Model : Screw Catch
•Single Item / Set : Single Item
For complete product overview and details on Magnet Bit Holder, see the sections below:
Tip Type | Screw Catch | Overall Length(mm) | 27 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Presence of magnet at the blade tip | NA | Whether there is a double-end function | NA | Trusco Code | 344-8207 |
Applicable Size(mm) | φ6.35, hex bit 6.35 | Mass(g/bag) | 7.5 | The Number of each bag(piece) | 2 |
Please check the type/dimensions/specifications of the part BITH6.35-2 in the Hex Screwdriver Bit Holder - Magnetic, BITH6.35-2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy