(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Screw Removal Bit

Screw Removal Bit
  • Volume Discount

[Features]
· Phillips head screws with stripped heads can be removed.
· Supports (+) No.1 and (+) No.2 equivalent screws.
· Color coated for easy distinguishing.

Part Number

Configured Part Number is shown.

TNH-66N

Part Number
TNH-66N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Tip Type Special Purpose shank diameter(mm) 6.35 Overall Length(mm) 65
Single Product Set Product Set Product Presence of magnet at the blade tip NA Whether there is a double-end function NA
Material Chromium, Molybdenum, Vanadium Steel, Carbon Tool Steel, High Speed Steel Application For Iron and Stainless Steel Trusco Code 419-9952
Set Content M2.5/M3 screw corresponding bit X1, M4/M5 screw corresponding bit X1, Spare drill 1.5/ 2 mm each X1, stainless steel machining oil, dedicated wrench/spanner X1 Mass 56g

Please check the type/dimensions/specifications of the part TNH-66N in the Screw Removal Bit series.

Additional Products in this Category

Tech Support