(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Can be used for turning screws such as hexagonal hole screws, cap screws, set screws, etc.
· Ideal for partitions, furniture assembly, NC machines assembly and maintenance, interior work.
· End shaft is round and is excellent for work in narrow spaces.
· The size can be confirmed at a glance due to laser engraving which is clearly visible and does not disappear.
· Width across flats is 6.35 mm so can also be used as screwdriver replacement bits.
Tip Type | Hex Type | shank diameter(mm) | 6.35 | Overall Length(mm) | 150 |
---|---|---|---|---|---|
Single Product Set Product | Set Product | Tip two-sided width size (mm) | 2 / 2.5 / 3 / 4 / 5 / 6 | Bit Quantity | 6 |
Presence of magnet at the blade tip | Available | Whether there is a double-end function | NA | Trusco Code | 352-3748 |
Set Content | 2, 2.5, 3, 4, 5, 6 x 1 pc of each, Bit Holder | Mass | 232 (g/set) |
Please check the type/dimensions/specifications of the part THBL-6S in the Hex Bit Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy