(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polishing Cross【2 Pieces Per Package】

Polishing Cross
  • Volume Discount

[Features]
· Small scratches and dirt can be easily removed to revive the gloss.
· The fine abrasive and polishing wax enables everything from polishing to superfinishing.
· Use the type of granule degree that suit the application.
[Applications]
· For the general removal and glazing of metal and plastics.

Part Number

Configured Part Number is shown.

Part Number
TPS-1000
TPS-15000
TPS-8000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color Trusco Code Application

2 Pieces Per Package

1 Pack(s)Available

12 Days or more

1000Orange400-4469For the general removal and glazing of metal and plastics.

2 Pieces Per Package

1 Pack(s)Available

7 Days or more

15000Beige400-4493For general grime removal and glazing of metals and plastics. Gets rid of scratches and cloudiness on the surface of discs such as DVDs and CDs, as well as metals, plating, and crystal.

2 Pieces Per Package

1 Pack(s)Available

12 Days or more

8000Yellow400-4485For general grime removal and glazing of metals and plastics. Gets rid of scratches and cloudiness on stainless steel, silver, and plastics.

Loading...

  1. 1

Basic Information

Product Type Glazing agent Width×Length(mm) 140x140 Quantity/Pack(sheet) 2
Mass 20 g/Pack

Additional Products in this Category

Tech Support