(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Cup Type Brush
•Bristle Material: Steel Wire
•Major Diameter (mm): 65
•Mounting Part: Screw
•Screw Diameter: M10(P1.5)
Part Number |
---|
BS65M10-05 |
BS65M10-035 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Wire diameter (mm) | Trusco Code |
---|---|---|---|---|---|
1 Piece(s) | Available | 7 Days or more | 0.5 | 324-0398 | |
1 Piece(s) | Available | 7 Days or more | 0.35 | 324-0380 |
Part Number |
---|
Loading...
Product Type | Cup Type Brush | Hair material | Steel Wire | Outer Diameter(mm) | 65 |
---|---|---|---|---|---|
Mounting part | Screw | Thread Diameter | M10(P1.5) | Mass(g) | 265 |
Max. Rotational Speed(rpm) | 12500 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy