(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Replacement Blades for Heavy Duty Dresser Holder (Box)【48 Pieces Per Package】

Part Number

Configured Part Number is shown.

DH-265K

Part Number
DH-265K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

48 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Grinding stone dresser Outer Diameter(mm) 28 Internal Diameter(mm) 6.4
Mass 240 g/box Trusco Code 215-7306 Pcs./Box.(sheet) 48

Please check the type/dimensions/specifications of the part DH-265K in the Special Replacement Blades for Heavy Duty Dresser Holder (Box) series.

Additional Products in this Category

Tech Support