(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Gauge Pipe Packing

Pressure Gauge Pipe Packing

Click this image to zoom it.

Move the mouse over the image to zoom

  • FJ80-201、FJ80-301、FJ80-401
  • FJ80-204、FJ80-304、FJ80-404

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FJ80-201
FJ80-204
FJ80-301
FJ80-304
FJ80-401
FJ80-404
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Details Type Thread Diameter Seal Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

CopperCopperG1/411214-76292
1 Piece(s)Available

8 Days or more

ResinPlasticG1/411214-76371
1 Piece(s)Available

8 Days or more

CopperCopperG3/814214-76452
1 Piece(s)Available

7 Days or more

ResinPlasticG3/814214-76531
1 Piece(s)Available

8 Days or more

CopperCopperG1/218214-76612
1 Piece(s)Available

8 Days or more

ResinPlasticG1/218214-76701

Loading...

  1. 1

Basic Information

Product Model Pressure Gauge Pipe Packing Seal Hole Diameter(mm) 5.5 Thickness(mm) 1

Additional Products in this Category

Tech Support