(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Gauge Connection Joint

Pressure Gauge Connection Joint

Click this image to zoom it.

Move the mouse over the image to zoom

  • Brass
  • Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
MJ-231
MJ-271
MJ-281
MJ-321
MJ-343
MJ-381
MJ-433
MJ-483
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Mounting screws (d1 x d2) Details Type Screw Length
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

BrassG1/4×G3/8Made Of Brass1836326-046160
1 Piece(s)Available

8 Days or more

BrassG1/4×R1/4Made Of Brass1634326-048835
1 Piece(s)Available

8 Days or more

BrassG1/4×R3/8Made Of Brass1836326-050060
1 Piece(s)Available

8 Days or more

BrassG3/8×G1/4Made Of Brass1636326-052655
1 Piece(s)Available

8 Days or more

Stainless Steel (SUS304)G3/8×G1/2Stainless Steel2040326-055180
1 Piece(s)Available

8 Days or more

BrassG3/8×R3/8Made Of Brass1838326-058555
1 Piece(s)Available

8 Days or more

Stainless Steel (SUS304)G1/2×G3/8Stainless Steel1840326-063165
1 Piece(s)Available

8 Days or more

Stainless Steel (SUS304)G1/2×R3/8Stainless Steel1840326-065865

Loading...

  1. 1

Basic Information

Product Model Fitting for Pressure Gauge Pipe

Additional Products in this Category

Tech Support