(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Level Gauge with Goniometer (and Mounting Hole)

Round Level Gauge with Goniometer (and Mounting Hole)
  • Volume Discount

•Product Model: Acrylic Level Gauge (Round)
•Accuracy: 1.3 mm/m=0.0764° (CRTH-60 is 0.5 mm/m=0.0286°)
•Sensitivity: 91' / 2 mm (CRTH-60 is 34' / 2 mm)
•Application: Horizontal measurement.
•Main Body: Acrylic Resin (PMMA)

PDF

Part Number

Configured Part Number is shown.

Part Number
CRTH-25
CRTH-30
CRTH-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1025417-00165
1 Piece(s)Available

8 Days or more

1030417-00247
1 Piece(s)Available

8 Days or more

1460417-004147
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Diameter
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Acrylic Horizontal Level (Round) Magnet NA Accuracy 1.3 mm/m=0.0764° (CRTH-60 is 0.5 mm/m=0.0286°)
Sensitivity 91' / 2 mm (CRTH-60 is 34' / 2 mm) Application Horizontal measurement. Main Body Acrylic Resin (PMMA)

Additional Products in this Category

Tech Support