(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A Type Precision V-Block Table【2 Pieces Per Package】

A Type Precision V-Block Table

Click this image to zoom it.

  • Volume Discount

•Product Model: V Block
•Model: Type A
•Material: Cast Iron
•Parallelism of the Base and V-Grooves (µm): 10
•Specification: Polishing finishing

Part Number

Configured Part Number is shown.

Part Number
YAK-50A
YAK-75A
YAK-100A
YAK-125A
YAK-150A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

501924165-5868300

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

752435165-5884700

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1003352165-59062200

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1254469165-59224800

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1505080165-59498000
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model V Block Class Grade A Material Cast Iron
Parallelism of the Base and V-Grooves(µm) 10 Model A Type Specifications Polishing finishing
Application For precision scribing of round bar etc. Main body: option Main Body

Additional Products in this Category

Tech Support