(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

A-Type Precision V-Block Table【2 Pieces Per Package】

A-Type Precision V-Block Table

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: V Block
•Model: Type A
•Material: Cast Iron
•Parallelism of the Base and V-Grooves (µm): 50
•Specification: Machine finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
126-50K
126-75K
126-100K
126-150K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

502232354-0227200

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

752538354-0235900

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

1003558354-01973000

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1506090354-021910000

Loading...

  1. 1

Basic Information

Product Model V Block Material Cast Iron Parallelism of the Base and V-Grooves(µm) 50
Model A Type Specifications Machine finish Application For scribing on round bars and raising blocks, etc.
Main body: option Main Body

Additional Products in this Category

Tech Support