(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetic Roll

Magnetic Roll
  • Volume Discount

[Features]
· Anisotropic magnetic roll with strong magnetic force.
· Highly flexible and therefore easy to handle, and can be easily cut with scissors.
[Applications]
· For industrial components, building materials, POP, displays, and various product attachments.

Part Number

Configured Part Number is shown.

Part Number
TMG06-100-20
TMG06-500-5
TMG1-500-5
TMG15-25-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Adsorption Power
(N)
Surface Magnetic Flux Density
(T)
Length
(mm)
Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

0.392 or More / cm20.036200001000.6415-83424700
1 Piece(s)Available

12 Days or more

0.392 or More / cm20.03650005200.6415-83696000
1 Piece(s)Available

9 Days or more

0.784 or More / cm20.0550005201415-837710000
1 Piece(s)Available

12 Days or more

0.931 or More / cm20.05810000251.5415-83341500

Loading...

  1. 1

Basic Information

Product Type Magnet Seat Shape Round (With Hole) Details Type Without glue
Application For industrial components, building materials, POP, displays, and various product attachments. Specifications Anisotropic Magnet Single-Side Multipolar Magnetization Type Material Magnet Seat

Additional Products in this Category

Tech Support