(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Head Loupe (2 Stage Lens Type)

Head Loupe (2 Stage Lens Type)
  • Volume Discount

[Features]
· Allows both hands to be used and exhibits its power in precision work demanded by professionals.
· A hook and loop fastener type that can be adjusted according to the head size of the user.
[Applications]
· Precision work requiring the use of both hands.

Part Number

Configured Part Number is shown.

TL-H115

Part Number
TL-H115
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass Magnification(times) 2.3 / 3.3 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) 85X35 Trusco Code 250-9130
Mass(g) 190 Specifications 2 Stage Lens Attachment dimension 500~650mm
Lens Material Glass (2.3 Times), Glass / Acrylic (3.3 Times)

Please check the type/dimensions/specifications of the part TL-H115 in the Head Loupe (2 Stage Lens Type) series.

Additional Products in this Category

Tech Support