(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pocket Microscope

Pocket Microscope
  • Volume Discount

•Product Model: MicroScope
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Width (mm): 13
•Height (mm): 129

Part Number

Configured Part Number is shown.

8040-25

Part Number
8040-25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Microscope Magnification(times) 25 With/Without LED Light NA
With / Without Scale NA Width(mm) 13 Height(mm) 129
Effective Visual Field(mm) 3.3 Lens Material Glass Trusco Code 219-1024
Mass(g) 15 Application Inspection of coated surfaces.

Please check the type/dimensions/specifications of the part 8040-25 in the Pocket Microscope series.

Additional Products in this Category

Tech Support