(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Magnifying Loupe - with Scale, 5055

Magnifying Loupe - with Scale, 5055

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Major Diameter (mm): 42
•Minimum Scale (mm): 0.1
•Magnification (times): 10
•Lens Size (mm): φ21
•Measurement Range (mm): 25

Part Number

Configured Part Number is shown.

Part Number
5055
S-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Model Magnification
(times)
Lens Size
(mm)
Measurement range
(mm)
Major Diameter
(mm)
Details Type Thickness
(mm)
Full height
(mm)
Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

Cup Loupe10φ212542--52-219-082670
1 Piece(s)Available

8 Days or more

Accessory----Dedicated Replacement Scale1.5-35292-38073

Loading...

  1. 1

Basic Information

With/Without LED Light NA With / Without Scale Available Minimum Scale(mm) 0.1
Lens Material Glass

Additional Products in this Category

Tech Support