(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnifying Loupe - with Scale, 5057

Magnifying Loupe - with Scale, 5057

Click this image to zoom it.

Move the mouse over the image to zoom

  • 5054
  • 5056
  • 5057
  • Volume Discount

•Major Diameter (mm): 37
•Minimum Scale (mm): 0.1
•Includes LED Light: Not Included
•With / Without Scale: Included
•Type: Dedicated Replacement Scale

Part Number

Configured Part Number is shown.

Part Number
5054
5056
5057
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Lens Size
(mm)
Measurement range
(mm)
Full height
(mm)
Trusco Code Mass
(g)
Replacement Scale (All with Diameter of 26 mm)
1 Piece(s)Available

8 Days or more

7φ212055219-081846S-100 (Option S-101-S112)
1 Piece(s)Available

8 Days or more

15φ211239219-083450S-100
1 Piece(s)Available

8 Days or more

30φ8339219-084252S-100

Loading...

  1. 1

Basic Information

Product Model Cup Loupe With/Without LED Light NA With / Without Scale Available
Minimum Scale(mm) 0.1 Major Diameter(mm) 37 Lens Material Glass

Additional Products in this Category

Tech Support