(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Handheld Loupe
•Includes LED Light: Fluorescent and Incandescent Light Bulbs
•With / Without Scale: Not Included
•Lens Material: Glass
•Power Supply: C-Cell dry batteries x 2 (sold separately)
Part Number |
---|
LI-10N |
LI-15N |
LI-22N |
LI-30N |
LIS-50N |
Loading...
Product Model | Handheld Loupe | With/Without LED Light | Fluorescent Lamp / Incandescent Bulb | With / Without Scale | NA |
---|---|---|---|---|---|
Lens Material | Glass | Replacement Lamp | Miniature Bulb 2.5 V (0.5 A) | Power Supply | C-Cell dry batteries x 2 (sold separately) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy