(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Light Scale Magnifier" (with Scale)

"Light Scale Magnifier" (with Scale)
  • Volume Discount

•Product Model: Handheld Loupe
•Minimum Scale (mm): 0.1
•Magnification (times): 10
•Lens Size (mm): φ21
•Measurement Range (mm): 25

Part Number

Configured Part Number is shown.

SCLI-10N

Part Number
SCLI-10N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Handheld Loupe Magnification(times) 10 With/Without LED Light Fluorescent Lamp / Incandescent Bulb
With / Without Scale Available Lens Size(mm) φ21 Minimum Scale(mm) 0.1
Measurement range(mm) 25 Lens Material Glass Overall Length(mm) 190
Trusco Code 321-4800 Mass(g) 150 Replacement Lamp Miniature Bulb 2.5 V (0.5 A)
Power Supply C-Cell dry batteries x 2 (sold separately)

Please check the type/dimensions/specifications of the part SCLI-10N in the "Light Scale Magnifier" (with Scale) series.

Additional Products in this Category

Tech Support