(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Magnifying Glass w/ Handle RGH

Magnifying Glass w/ Handle RGH
  • Volume Discount

•Product Model: Handheld Loupe
•Includes LED Light: Not Included
•With / Without Scale: Not Included
•Lens Material: Glass

Part Number

Configured Part Number is shown.

RGH-50

Part Number
RGH-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Handheld Loupe Magnification(times) 2.7 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) φ50 Lens Material Glass
Overall Length(mm) 145 Trusco Code 219-0923 Mass(g) 60

Please check the type/dimensions/specifications of the part RGH-50 in the Magnifying Glass w/ Handle RGH series.

Additional Products in this Category

Tech Support