(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Pocket Loupe
•Magnification (times): 10
•Lens Size (mm): φ21
•Includes LED Light: With LED Light
•With / Without Scale: Not Included
Product Model | Pocket Loupe | Magnification(times) | 10 | With/Without LED Light | With LED Light |
---|---|---|---|---|---|
With / Without Scale | NA | Lens Size(mm) | φ21 | Width(mm) | 45 |
Depth(mm) | 27 | Height(mm) | 24 | Trusco Code | 365-0138 |
Mass(g) | 55 | Material: Lens | Glass | Power Supply | Button battery (LR927) x 3 (included) |
Please check the type/dimensions/specifications of the part W-LED10 in the Magnifier with LED Light series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy