(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

"Maximum Detail" Magnifying Lens for Work

"Maximum Detail" Magnifying Lens for Work
  • Volume Discount

•Product Model: Head Magnifier
•Magnification (times): 2~2.5
•Lens Size (mm): 29X33
•Includes LED Light: Not Included
•With / Without Scale: Not Included

Part Number

Configured Part Number is shown.

162451

Part Number
162451
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Head Magnifying Glass Magnification(times) 2~2.5 With/Without LED Light NA
With / Without Scale NA Lens Size(mm) 29X33 Trusco Code 392-4564
Mass(g) 49 Lens Material PXM Resin Lens specification PXM Lens
Connector Material ABS Resin Specifications Includes Nose Shape Adjustment Parts Work distance(mm) 400

Please check the type/dimensions/specifications of the part 162451 in the "Maximum Detail" Magnifying Lens for Work series.

Additional Products in this Category

Tech Support