(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blue Bit

Blue Bit
  • Volume Discount

[Features]
SHIBUYA Diamond Bit.

Part Number

Configured Part Number is shown.

Part Number
BB32-000952
BB40-000953
BB52-000954
BB65-000955
BB70-000956
BB75-000957
BB80-000958
BB90-000959
BB100-000960
BB107-000961
BB110-000962
BB120-000963
BB130-000964
BB150-000965
BB160-000966
BB180-000967
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter (Outer Diameter)
(mm)
Internal Diameter
(mm)
Standard Price
(Circle)
1 Piece(s)Available

19 Days or more

32-16000
1 Piece(s)Available

19 Days or more

40-18000
1 Piece(s)Available

19 Days or more

52-22000
1 Piece(s)Available

19 Days or more

65-26000
1 Piece(s)Available

19 Days or more

70-28000
1 Piece(s)Available

19 Days or more

75-29000
1 Piece(s)Available

19 Days or more

80-31000
1 Piece(s)Available

19 Days or more

90-34000
1 Piece(s)Available

19 Days or more

100-37000
1 Piece(s)Available

19 Days or more

10710041000
1 Piece(s)Available

19 Days or more

110-41000
1 Piece(s)Available

19 Days or more

120-46000
1 Piece(s)Available

19 Days or more

130-51000
1 Piece(s)Available

19 Days or more

150-59000
1 Piece(s)Available

19 Days or more

160-66000
1 Piece(s)Available

19 Days or more

180-79000

Loading...

  1. 1

Basic Information

Product Type Other Nominal Diameter Type Meter Mounting Screw Lot A
Long Wrench 4-Surface Effective Length(mm) 300 Compatible Model TS-182/TS-252(TS-1601・1801・2001・200・251)

Additional Products in this Category

Tech Support