(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Action P Wheel【1-10 Pieces Per Package】

Single Action P Wheel
  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Includes Hole: Available
•Maximum Operating Rotation Speed (m/s): 72

Part Number

Configured Part Number is shown.

Part Number
OPW10060GZ40
OPW10072A40
OPW10072A60
OPW10072A150
OPW10072A180
OPW10072A320
OPW10072A400
OPW10072GZ60
OPW10072GZ80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abrasive grain Blade count
(Sheets)
Application 2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

40GZ Abrasive60Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

40A Abrasive Grain72For light grinding and polishing of thin plates
1 Piece(s)Available

9 Days or more

60A Abrasive Grain72For light grinding and polishing of thin plates
1 Piece(s)Available

9 Days or more

150A Abrasive Grain72For light grinding and polishing of thin plates
1 Piece(s)Available

21 Days or more

180A Abrasive Grain72For light grinding and polishing of thin plates
1 Piece(s)Available

9 Days or more

320A Abrasive Grain72For light grinding and polishing of thin plates
1 Piece(s)Available

7 Days or more

400A Abrasive Grain72For light grinding and polishing of thin plates
1 Piece(s)Available

7 Days or more

60GZ Abrasive72Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates
1 Piece(s)Available

7 Days or more

80GZ Abrasive72Light Grinding, Polishing and Bead Trimming of Thick and Thin Plates

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 With/without Hole Available Maximum operating rotation speed(m/s) 72
Packaging Quantity(Sheets) 10 Point Strategy 20 Screw Diameter M10
Features 1 The paper has been specially processed to make it more difficult to clog and not scorch or warp with complete coverage. Features 2 Can grind to the end without dulling. Features 3 It is an easy-to-install one-touch type with screws, so there is no center run-out.
Features 4 NRS P wheel sister product. Application 1 Polishing work including finishing after highly accurate plane and curved surface grinding, chamfering, spot welding of materials such as general steel, stainless steel and aluminum

Additional Products in this Category

Tech Support