(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Mesh Disc
•Thickness Dimension (mm): 2
•Includes Hole: Available
•Application: Film peeling, cleaning, scratch repair and other work for all abrasive materials from general steel and stainless steel to plastics such as nonferrous metal and FRP
•Point Strategy: 10
Part Number |
---|
SDW100216-24 |
SDW100216-36 |
SDW100216-46 |
SDW100216-60 |
SDW100216-80 |
SDW100216-100 |
SDW100216-120 |
SDW100216-150 |
SDW100216-180 |
SDW1802-60 |
SDW1802-100 |
Loading...
Type | Mesh Disc | Work material | General steel / Stainless Steel / Alloy Steel / Plastic | Thickness(mm) | 2 |
---|---|---|---|---|---|
With/without Hole | Available | Point Strategy | 10 | Features 1 | Because it is a mesh grindstone, there is no clumping or clogging even with sticky workpieces. |
Features 2 | Flexible and can grind and polish softly. | Features 3 | Can be used safely at high speed due to the special processing of the reinforced materials. | Application | Film peeling, cleaning, scratch repair and other work for all abrasive materials from general steel and stainless steel to plastics such as nonferrous metal and FRP |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy