(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Super Green

Mini Super Green
  • Volume Discount

•Inner Diameter Size (mm): 9.53
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 50
•Point Strategy: 10

Part Number

Configured Part Number is shown.

Part Number
MSG5835-36
MSG5835-46
MSG5835-60
MSG5835-80
MSG754-36
MSG754-46
MSG754-60
MSG754-80
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Thickness
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
1 Piece(s)Available

8 Days or more

583.53616470
1 Piece(s)Available

7 Days or more

583.54616470
25 Piece(s)Available

8 Days or more

583.56016470
1 Piece(s)Available

11 Days or more

583.58016470
1 Piece(s)Available

7 Days or more

7543612730
1 Piece(s)Available

9 Days or more

7544612730
1 Piece(s)Available

9 Days or more

7546012730
1 Piece(s)Available

9 Days or more

7548012730

Loading...

  1. 1

Basic Information

Inner Diameter Dimension(mm) 9.53 Work material General steel / Stainless Steel / Alloy Steel / Cast Iron Features Cutting Capacity Emphasis
Maximum operating rotation speed(m/s) 50 Point Strategy 10

Additional Products in this Category

Tech Support