(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Touch

Super Touch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Thickness Dimension (mm): 3
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72

Part Number

Configured Part Number is shown.

Part Number
ST1003-36
ST1003-46
ST1003-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
1 Piece(s)Available

9 Days or more

36
1 Piece(s)Available

9 Days or more

46
1 Piece(s)Available

6 Days or more

60

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 3
Work material General steel / Stainless Steel / Alloy Steel / Cast Iron Features Cutting Capacity Emphasis Maximum operating rotation speed(m/s) 72
Dedicated pad 1 Point Strategy 10

Additional Products in this Category

Tech Support