(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Green Σ

Super Green Σ
  • Volume Discount

•Thickness Dimension (mm): 5
•Particle Size (#): 36
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72
•Point Strategy: 20

Part Number

Configured Part Number is shown.

Part Number
SGS1005-36
SGS100516-36
SGS1255-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
1 Piece(s)Available

7 Days or more

10015
1 Piece(s)Available

10 Days or more

10016
1 Piece(s)Available

9 Days or more

12522

Loading...

  1. 1

Basic Information

Thickness(mm) 5 Work material General steel / Stainless Steel / Alloy Steel / Cast Iron Particle Size(#) 36
Features Cutting Capacity Emphasis Maximum operating rotation speed(m/s) 72 Point Strategy 20

Additional Products in this Category

Tech Support