(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum 13 (Part Numbers)

Aluminum 13
  • Volume Discount

•Thickness Dimension (mm): 6
•Work Material: Aluminum
•Particle Size (#): 36
•Feature: Value Cutting Performance
•Maximum Operating Rotation Speed (m/s): 72

Part Number

Configured Part Number is shown.

AL131006-36-P

Part Number
AL131006-36-P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 6
Work material Aluminum Particle Size(#) 36 Features Cutting Capacity Emphasis
Maximum operating rotation speed(m/s) 72 Point Strategy 5

Please check the type/dimensions/specifications of the part AL131006-36-P in the Aluminum 13 series.

Additional Products in this Category

Tech Support