(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Grip Cup (Grinding Wheel)

High Grip Cup (Grinding Wheel)
  • Volume Discount

Features: Value Cutting Performance
Grit: 24
Inner Diameter Size: 22.23
Major Diameter: 180
Maximum Operating Rotation Speed: 80
Point Strategy: 20
Thickness Dimension: 6
Work Material: Stainless Steel
For complete product overview and details on High Grip Cup (Grinding Wheel) see the sections below:

Part Number

Configured Part Number is shown.

HGC1806-24

Part Number
HGC1806-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 180 Inner Diameter Dimension(mm) 22.23 Thickness(mm) 6
Work material General steel / Stainless Steel / Alloy Steel / Cast Iron Particle Size(#) 24 Features Cutting Capacity Emphasis
Maximum operating rotation speed(m/s) 80 Point Strategy 20

Please check the type/dimensions/specifications of the part HGC1806-24 in the High Grip Cup (Grinding Wheel) series.

Additional Products in this Category

Tech Support